Energy Recovery Ventilators With Heating
With the ERH, you save money with the total energy wheel and get the convenience of supplemental heating. The ERH provides preconditioned air in the summer and space neutral air in the winter which is ideal if your climate has prominent summer and winter seasons. For applications requiring cooling, refer to Model ERCH.

-
What's New
-
Application Information
- No articles available.
-
Project Profiles
-
General Information
Overview
-
Model ERH
Designed with forward curved fans, model ERH handles applications up to 1.5 in. wg. external static pressure. The ERH offers the most economical package for energy recovery ventilators that require post heating.
Heating Options: Hot Water, Electric, Indirect Gas
Instruction Manuals
- Energy Recovery Unit with Heating - Model ERH (#459657 IOM)
- PVF/PVG Indirect Gas-Fired Heat Modules (#474645 IOM)
Assembly Instructions
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
ERH | In CAPS | Transmit | In CAPS | |||||
Other Info
Application Manual
Technical Information
- The Importance of ARI Certification
AMCA and ETL Certifications
Greenheck's Energy Recovery products are AMCA Licensed for Air Performance and ETL Listed. Click on the links below for a listing of AMCA Licensed and ETL Listed products.
AMCA Licensed Products
ETL Listed ProductsARI Certification
To guarantee your customers are getting the performance they request, check for ARI Certification. ARI Certified products are tested for energy transfer effectiveness (sensible, latent, and total), cross leakage, and pressure drop. If a manufacturer states that their products are tested "in accordance with" ARI Standards that DOES NOT mean they are certified. To be certified, products must be tested by ARI and have annual check tests.
Click here for a listing of ARI Certified Energy Recovery products. Download the Supplemental Directory.Wording for ARI Certified Wheels, Options, and Accessories


