Type I Wall Canopy Grease Exhaust Hoods

Greenheck's wall canopy hoods are used over cooking equipment producing heat and grease laden effluent (Type I hood). A wide variety of sizing and hood options along with several accessories makes Greenheck the right choice to meet your varying design requirements. Wall canopy hoods are intended to be used when the cooking equipment is placed against a wall.

Overview

  • Exhaust Only - Single Wall

    On exhaust only hoods, the supply air is introduced through ceiling diffusers or external supply plenums. They also offer more dimensional flexibility than other manufacturers.


  • Exhaust Only - Double Wall

    On exhaust only hoods, the supply air is introduced through ceiling diffusers or external supply plenums. They also offer more dimensional flexibility than other manufacturers. The one-inch of insulation between the two front panels provides for additional strength and rigidity


  • Face and Air Curtain Supply

    Make-up air is supplied horizontally through the face and vertically through the front perimeter via perforated panels in a manner that does not interfere with the cooking operations beneath the hood(s).

    Perforated panels ensure precise volume control and will limit the throw to within several feet of the hood(s).


  • Face Supply

    Make-up air is supplied horizontally through the face via perforated panels in a manner that does not interfere with the cooking operations beneath the hood(s)

    Perforated panels are located on the face to ensure precise volume control and will limit the throw to within several feet of the hood(s)

    Highest level of dimensional flexibility, greater than other manufacturers


  • Water Wash Hood

    Designed to reduce the labor involved in removing and cleaning filters manually, the Greenheck water wash hood system self-cleans the filters in place. Nozzles spray hot water and detergent on the filter(s) cleaning the grease that has deposited on the surfaces. Additionally, nozzles are located in the plenum to clean the area behind the filters. Water wash hoods can be programmed to automatically start the cleaning process when desired or may be manually operated.


  • Grease Grabber H20 Water Wash Hood

    The Grease Grabber H2O from Greenheck is an auto-cleaning kitchen hood that handles both grease extraction and filter cleaning reducing labor and operating costs. Grease Grabber H2O incorporates Greenheck's Grease Grabber™ dual-stage filtration system (tested to ASTM F2519-2005) that combines the Grease-X-Tractor™ and the Grease Grabber filter to remove 100% of the grease in the airstream five microns or larger. This works in conjunction with a solenoid-powered system in the hood that sends hot water mixed with detergent to spray nozzles aligned along the filter banks and plenum area. The mix is recaptured and a high-efficiency pump recirculates it to conserve water. The system purges and rinses with fresh hot water, eliminating the need to remove and clean filters by hand. The wash cycle can be programmed on a timer to wash at certain times and days, or can be operated manually.


Specifications

Drawings

Configured Model Selection
CAPS required to Create
Static Model
Download Now
3D 2D 3D 2D
Product Revit DWG DWG DWG Revit DWG DWG
Hood-TypeI In CAPS Transmit In CAPS        
RSS Youtube LinkedIn