Utility Centrifugal Fans
The Utility Fans include both direct and belt driven fans. They are self contained units consisting of the fan, motor and drive.

-
What's New
- No news available.
-
Application Information
-
Project Profiles
-
General Information
Overview
-
Model SWB
The SWB is a belt driven fan and features a backward-inclined centrifugal wheel. This fan is suitable for ducted exhaust, supply, and return-air applications. Typical applications include commercial kitchens, fume hoods and emergency smoke control. Capacities range from 70 to 27,000 cfm and up to 5.0 in. wg.
-
Models SFD/SFB
The SFD (direct drive) and SFB (belt drive) feature quiet and efficient forward curved wheels. These fans are suitable for ducted exhaust, supply and return-air applications with clean air. Capacities range from 400 to 25,000 cfm and up to 3.25 in. wg.
Catalogs
- Centrifugal Utility Fans Models SWB, SFB and SFD
- High Wind & Hurricane Zone Fans
- Mounting Bases and Vibration Isolation
Other Product Information
Instruction Manuals
Spanish Version
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
SWB | In CAPS | Transmit | In CAPS | Download | Download | Download | ||


