Circulator and Mancooler Fans
Mancooler fans are direct drive, tube axial fans designed for applications where localized air direction and circulation are required. Several mounting arrangements offer maximum directional flexibility and ease of mounting.

-
What's New
-
Application Information
-
Project Profiles
- No profiles available.
-
General Information
Overview
-
Model DF (Dock Fan)
Model DF is a high velocity dock fan designed to recirculate air in and around loading docks, trailers, and personnel working in the area. The DF is mounted on a 30-inch arm to aid in maneuvering the unit. A light is mounted on the top of the arm to provide additional lighting.
-
Model MC
Options include beam (MCY), base (MCB), and portable (MCP) mounts. Capacities range from 3,000 to 27,500 cfm of free air. AMCA Licensed for Air Performance.
Catalogs
Instruction Manuals
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
DF | Download | |||||||
![]() |
MCB | ||||||||
![]() |
MCP | ||||||||
![]() |
MCY | ||||||||


