Sidewall Propeller Exhaust Fans
The Sidewall Propeller Fans include both direct and belt driven fans with fabricated steel, aluminum, or cast aluminum blades. These fans are suitable for clean air applications, including exhaust, supply, or filtered supply. Reversible fans are available with cast aluminum blades. Typical applications are factories and warehouses.

-
What's New
-
Application Information
-
Project Profiles
-
General Information
Overview
-
Models SE1/SS1/SE2/SS2/SCE3/SCS3/SBE/SBS/SBCE/SBCS
Fans are available with a wide variety of accessories including wall housings, wall collars, guards, dampers, and weatherhoods. Capacities range from 100 to 87,000 cfm and up to 1.0 in. wg.
-
Models SCR3/SBCR
Reversible sidewall fans are available with all the standard accessories and have capacities ranging from 2,000 to 80,000 cfm and up to 0.75 in. wg.
-
Model CBF Transfer Fan
Model CBF direct drive transfer fans are designed for economy and reliability in small size, high volume applications. Efficient propeller, venturi and motor design results in low sound levels with minimal restriction to airflow. Works great for ventilating equipment rooms, plumbing and electrical chases.
* Mountable in any wall construction
* Fits in place of a standard 16 by 8 inch concrete block
* Performance to 500 cfm and up to 0.4 in. wg
* UL recognized motors
* Mounting flanges for easy installation
Catalogs
Instruction Manuals
Spanish Version
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
CBF | Transmit | Download | Download | |||||
![]() |
SBCE | Transmit | Transmit | Download | Download | ||||
![]() |
SBCR | Transmit | Transmit | Download | Download | ||||
![]() |
SBCS | Transmit | Transmit | Download | Download | ||||
![]() |
SBE | Transmit | Transmit | Download | Download | ||||
![]() |
SBS | Transmit | Transmit | Download | Download | ||||
![]() |
SCE3 | Transmit | Transmit | Download | Download | ||||
![]() |
SCR3 | Transmit | Transmit | Download | Download | ||||
![]() |
SCS3 | Transmit | Transmit | Download | Download | ||||
![]() |
SE1 | Transmit | Transmit | Download | Download | ||||
![]() |
SE2 | Transmit | Transmit | Download | Download | ||||
![]() |
SS1 | Transmit | Transmit | Download | Download | ||||
![]() |
SS2 | Transmit | Transmit | Download | Download | ||||
![]() |
WTHD (Weatherhood) | In CAPS | |||||||



