Vane Axial Medium Pressure Fans

-
What's New
-
Application Information
-
Project Profiles
-
General Information
Overview
-
Model AX
The standard AX includes a long casing design that completely covers the propeller and motor. Characteristics of the housing include heavy gauge steel that is formed with state-of-the art tooling to keep blade tip clearances tight. All AX fan casings are coated with Permatector, an electrostatically applied powder paint. Another highlight of the AX is a new cast aluminum airfoil blade that provides total efficiencies in excess of 70% to help reduce upfront electrical expenses for new projects and will save building owners money on long-term energy bills. In addition, all blades are manually adjustable to allow for field air balancing.
The AX is suitable for a wide number of ventilation applications in a broad range of industries. Typical applications include supply and return air fans for air handling equipment, emergency smoke and heat exhaust, stairwell pressurization, parking garage ventilation and general ventilation of commerical, institutional, and industrial facilities.
Catalogs
- Coatings for Extreme Applications
- High Performance Axial Fans - Model AX
- Marine Products - Dampers, Louvers and Fans
Performance Supplements
- How to use this performance manual to make selections
- Product Overview - Model AX
- The Complete Performance Catalog for High Performance Axial Fans - Model AX
- AX-103 Performance
- AX-113 Performance
- AX-123 Performance
- AX-140 Performance
- AX-160 Performance
- AX-31 Performance
- AX-36 Performance
- AX-41 Performance
- AX-47 Performance
- AX-54 Performance
- AX-63 Performance
- AX-72 Performance
- AX-80 Performance
- AX-90 Performance
Instruction Manuals
Specifications
Drawings
| Configured Model Selection CAPS required to Create |
Static Model Download Now |
||||||||
| 3D | 2D | 3D | 2D | ||||||
| Product | |||||||||
![]() |
AX | In CAPS | Transmit | ||||||
Other Info
Other available configuration options
AX
with Vane SectionThe bolt on vane section provides an added boost to fan performance by straightening the air coming off of the fan discharge. Vane sections are an excellent option for higher pressure, ducted applications.
AX
with Upblast Roof MountThis design is suitable for roof mounted ventilation applications. Included are a curb cap, butterfly damper section, and outer windband. Greenheck also offers heavy-duty roof curbs for all sizes of the AX.
AX
with Short CasingThe short casing design is unique because the motor sticks outside of the fan casing. This design is excellent for horizontal or vertical plate mounting applications where space is limited.


