Motor Starters
Greenheck offers motor starters for both single phase and three phase motors in commercial and industrial applications. These include basic motor protection and advanced motor protection, SmartStartâ„¢. All Greenheck motor starters are available in either indoor or outdoor enclosures.
OVERVIEW
MS-1P
The MS-1P is a concealed compact design packaged with hand/off/auto capability and a wide range class 10 electronic overload (1-16 FLA) so it can function in many applications. The operation allows for manual control of input power. Available in NEMA-1, NEMA-4 and NEMA-4X enclosures.
MSAC
An MSAC offers an innovative and versatile design with hand/off/auto capability and class 10 or 20 electronic overload (1-40 FLA). The unit provides LED status indicators in case of faults and provides advanced control capability for dampers, fireman's override, shutdown, permissive auto, and fault status. The MSAC is available with an optional disconnect for manual control of input power. Available in NEMA-1, NEMA-3R and NEMA-4X enclosures.
MSEM
The MSEM design package has hand/off/auto capability and class 5 to 30 electronic overload (up to 300HP). The motor starter has LED status indicators in case of faults and advanced control capability for dampers, fireman's override, shutdown, permissive auto, and fault status. It is available with an optional disconnect for manual control of input power as well as Ethernet connectivity, BACnet and Modbus communications. Available in NEMA-3R and NEMA-4X enclosures.