Models are available in 3V, extruded airfoil, fabricated airfoil,
and round blade designs. Galvanized, aluminum, 304 stainless steel,
or severe environment 316 stainless steel construction. Variety
of electric two position, modulating, and pneumatic actuators.
Model VCD: 3-V Blade Type
Typically used in low to medium pressure and velocity systems.
Fabricated blades are reinforced with 3 longitudinal structurally
designed vee's. Available with blade and jamb seals for low leakage
applications.
Model VCD: Airfoil Blade Type, Low Leakage
Typically used in medium to high pressure and velocity systems.
Airfoil blade with structural reinforcement through the entire
length. All of these models include blade and jamb seals for low
air leakage.
Model VCDR: Round Blade Type
Typically used in low to medium pressure, and velocity systems.
Available with blade and jamb seals for low leakage applications.
Model ICD: Thermally Broken, Insulated Blade, Low Leakage
Typically used to achieve additional protection where thermal
conductivity is a concern. This model is available with a thermally
broken frame for extreme cold applications.