Designed to allow airflow in one direction and prevent reverse airflow. Backdraft dampers are available in galvanized steel, aluminum, PVC, and 304 stainless steel. Pressure Relief dampers are available in galvanized steel and 304 stainless steel. Barometric Relief dampers are available in galvanized steel, aluminum, 304 stainless steel and severe environment 316 stainless steel. Models are available with many different mounting orientations, airflow directions, operation types, and performance ratings
Models EM/ES/PS/WD
Exhaust Dampers
Exhaust backdraft damper models are designed to allow exhaust airflow but prevent airflow in the reverse direction. Typically used with a fan or power roof exhauster. Vertical or horizontal mount.
Intake Dampers
Intake backdraft damper models are designed to allow supply airflow into a building but prevent airflow in the reverse direction. Typically used with a fan or gravity intake ventilator. Vertical or horizontal mount.
Model BR
Barometric Relief Dampers
Barometric Relief Dampers are an eccentrically pivoted backdraft damper for low velocity applications. Barometric Relief Dampers may be mounted vertically or horizontally.
Model HB
Heavy Duty/Industrial Backdraft A backdraft damper is an isolation damper allowing air in one direction only. Greenheck’s HB damper series is designed to prevent back flow at static pressures and velocities up to 20 in. wg and 6400 fpm, respectively.
Model HPR
Pressure Relief Dampers
A pressure relief damper is a type of backdraft having an adjustable start-open pressure, which is capable of maintaining a relatively constant pressure at various airflows and closes upon a decrease in differential pressure. Greenheck’s HPR damper series can be used as a safety device or a controlling device. It is designed to provide pressure relief up to 6 in. wg and 3000 fpm, respectively