Greenheck Coils
Booster Coils
Booster Coils
(pdf)
Greenheck offers a wide variety of booster coils.
- 66 Standard 1 and 2 row sizes.
- 30 Sizes available 1 and 2 row headered.
- 5/8” OD copper tubes with .020 wall staggered tube pattern.
- 6 to 14 Fins per inch.
- 16 gauge galvanized steel casings with 1” flanges on
the end plates and side plates.
- All coils are leak tested under water at 450 PSIG dry nitrogen.
- All coils are built to ARI-410 standards.
- All coils suitable for steam up to 5 PSI.