Utility Fans
The Utility Fans include both direct and belt driven fans.They
are self contained units consisting of the fan, motor and drive.
Models SFD/SFB
The SFD (direct drive) and SFB (belt drive) feature quiet and
efficient forward curved wheels. These fans are suitable for ducted
exhaust, supply, and return-air applications with clean air. Capacities
range from 360 to 25,200 cfm and up to 3.25 in. wg.
Model SWB
The
SWB is a belt driven fan and features a backward inclined centrifugal
wheel. This fan is suitable for ducted exhaust, supply, and return-air
applications. Typical applications include commercial kitchens, fume hoods and emergency smoke control. Capacities range from 500 to 30,000 cfm and up to 5.0 in. wg.
Greenheck's Total Centrifugal Fan Package
Greenheck offers a complete fan package including your choice
of
- Motors and Drives
- Mounting Rails and Vibration Isolation
- Dampers for Centrifugal Fans
- Protective Coatings
- Safety Guards and Weatherhoods
The advantages of buying a complete fan package from Greenheck
include proper selection, design, testing, and manufacturing.
Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information
or to download the Acrobat reader)
- Catalog:
- Forward
Curved Utility Fan Model SFD/SFB (2543k)
- Utility
Fans Model SWB (7.14M)
- Dampers
for Centrifugal Fans (622k)
- Mounting
Bases and Vibration Isolation (742k)
- Installation, Operation and Maintenance Manuals:
- Model
SFD/SFB/SWB (#455308) (1103k)
- Isolation Assembly Instructions (#468646) (535k)
- Spanish Version
- Installation, Operating and Maintenance Manuals:
- Model SFD/SFB/SWB (157k)