Greenheck Fan Corporation - Building Value in Air
advanced search

Utility Fans

HVAC Duty Centrifugal

Industrial Duty Centrifugal Fans

Industrial Process Fans

Mixed Flow Fans

Tubular Centrifugal Fans

Plenum Fans

Plug Fans


 

 

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

CENTRIFUGAL FANS

Tubular Centrifugal Fans

Greenheck Tubular Centrifugal Fans, model TCB and TCF, have been designed for commercial and industrial in-line or roof upblast applications that demand quiet, efficient and reliable air movement. Tubular centrifugal fans can be mounted in any position from horizontal to vertical providing for installations in the smallest possible space.

Model TCB: InLine Fan, Backward Inclined Wheel

The TCB is a belt driven fan that has a tubular design and can be mounted either indoors or outdoors. In addition to clean air applications, this fan is suitable for combustion air, fume hood exhaust, or kitchen exhaust. Capacities range from 360 to 24,000 CFM and up to 4.5 in. wg.

Click here for more information on Greenheck's inline grease fan for kitchen exhaust systems. It is UL-762 listed and meets the NFPA-96 requirements for Ventilation Control and Fire Protection of Commercial Cooking Operations.

Specifications for inline grease exhaust fans.

 

Model TCF: Ducted Inline Fan, Airfoil Wheel

The TCF uses an airfoil centrifugal wheel for high efficiencies and low sound levels in high pressure ducted systems. Welded steel straightening vanes help to further increase the fans efficiency while straightening the airflow as it leaves the fan housing.

Greenheck's Total Centrifugal Fan Package

Greenheck offers a complete fan package including your choice of

  • Motors and Drives
  • Mounting Bases and Vibration Isolation
  • Dampers for Centrifugal Fans
  • Protective Coatings
  • Safety Guards and Weatherhoods

The advantages of buying a complete fan package from Greenheck include proper selection, design, testing, and manufacturing.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalogs:
Tubular Centrifugal Fans (Model TCB) (4019k)
Tubular Centrifugal Fans (Model TCF) (184k)
Tubular Centrifugal Fan (Model TCB) with UL-762 Restaurant Exhaust Fan (309k)
Dampers for Centrifugal Fans (622k)
Specifications:
Tubular Centrifugal Belt Drive, TCB/TCBRU/TCBRS (1240k)
Tubular Centrifugal Belt Drive, TCB-UL762 (69k)
Tubular Centrifugal Belt Drive, TCF (1243k)
Installation, Operation and Maintenance Manuals:
Tubular Centrifugal Fan and Mixed Flow Fan Manual (#459968) (191k)
Model TCB/TCBRU/TCBRS (#456557) (69k)
Tubular Centrifugal Fan with UL-762 Supplement IOM (#464115) (89k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation