Sound Vault Specification
Panels of the outer housing shall be constructed out of galvanized
steel. Minimum galvanized material gage thickness to be 16 gauge.
Enclosure walls shall be lined with sound dampening fiberglass
insulation having a thickness of two inches (51 mm) and density
of 3 lbs. / ft2. Exterior collars shall provide a connection point
for system ductwork. Enclosure shall have quick opening and fully
removable gasketed access panel(s) to provide access to all internal
components.
To limit breakout noise, inlet and outlet of fan shall be connected
to the inside of the enclosure using a slip-fit flexible duct
connection. In addition, Sound Vault shall be supplied from factory
with internally mounted, one-inch (25 mm) deflection free standing
spring isolators.
Grease filled lubrication lines shall be extended to the exterior
of the Sound Vault enclosure. Nylon lines will provide lubrication
to fan bearings without removing fan from enclosure. Wiring for
fan power supply shall be extended to the exterior of the Sound
Vault enclosure and electrical connections shall be terminated
at an electrical box.
Sound Vault enclosure shall be supplied with two formed steel
mounting rails. Rails shall be securely fastened to enclosure
and have pre-punched holes in both ends to provide for either
ceiling hung or floor mounting configurations.
Radiated sound power attenuation ratings shall be based on factory
tests using sound intensity measurement techniques on of both
the fan and sound enclosure in combination. Radiated sound power
reductions from total sound power shall be available for each
of eight octave bands with center frequencies (hz) of 63, 125,
250, 500, 1000, 2000, 4000, and 8000.
Sound Vault enclosure shall be fully assembled with fan at the factory and shipped as a complete assembly up through QEI fan size 27. Temporary restraining brackets are mounted internal to the Sound Vault enclosure to limit movement of fan during transit.