Greenheck Fan Corporation - Building Value in Air
advanced search

Utility Fans

HVAC Duty Centrifugal

Industrial Duty Centrifugal Fans

Industrial Process Fans

Mixed Flow Fans

Tubular Centrifugal Fans

Plenum Fans

Plug Fans


 

 

 WHAT'S NEW | FIND MY REP | EMPLOYMENT | CONTACT US | ABOUT GREENHECK
 PRODUCTS | QUICK DELIVERY | SOFTWARE | CAD DRAWINGS | APPLICATION INFO

CENTRIFUGAL FANS

Industrial Process Fans

The Industrial Process Fans menu includes fan types engineered and built for reliable operation in harsh environments where high temperatures, high static pressures, and material handling requirements are encountered.

Model IPO: Open Radial Material Handling Wheel

Model IPO can be utilized for most industrial requirements. Applications include: exhausting abrasive dust such as grinding and buffing wheel exhaust, conveying granular materials, sawdust, wood chips, fume exhaust, and high temperature air handling.

Model IPW: Wool Type Material Handling Wheel

Model IPW is designed for handling long, fibrous, stringy material. Applications include: conveying long wood shavings, yarns, and paper trimmings. It can also be used for most applications of the open wheel with higher efficiencies.

Model IPA: Industrial Air Handling Wheel

Model IPA is designed for clean air exhaust to slight material handling. Applications include: smoke and heat exhaust, corrosives, heavy fumes, and light dust loading. The air handling wheel is the most efficient in this series.

Greenheck's Total Centrifugal Fan Package

Greenheck offers a complete fan package including your choice of

  • Motors and Drives
  • Mounting Bases and Vibration Isolation
  • Dampers for Centrifugal Fans
  • Protective Coatings
  • Safety Guards and Weatherhoods

The advantages of buying a complete fan package from Greenheck include proper selection, design, testing, and manufacturing.

Downloadable Greenheck Literature
Viewable with the Adobe Acrobat Reader
(Click here for more information or to download the Acrobat reader)

Catalog:
Industrial Process Fans (807k)
Marine Products - Dampers, Louvers and Fans (899k)
Dampers for Centrifugal Fans (622k)
Mounting Bases and Vibration Isolation (742k)
Performance Supplement:
Industrial Process Fans Catalog Supplement (3393k)
Specifications:
Material Handling Belt Drive IPA/IPO/IPW (1239k)
Material Handling Direct Drive IPA/IPO/IPW (1237k)
Installation, Operation and Maintenance Manuals:
Centrifugal Fan Manual (#463687) (935k)
Isolation Assembly Instructions (#468646) (535k)

About Greenheck · What's New · Find My Rep · Employment · Contact Us
Products · Quick Delivery · Software · CAD Drawings · Application Info
Chinese · Spanish

Greenheck • PO Box 410 • Schofield, WI 54476 • 715.359.6171

©2008 Greenheck Fan Corporation