Tubular Centrifugal Fans
Tubular Centrifugal Fans

Tubular centrifugal fans are for commercial and industrial in-line applications that demand quiet, efficient and reliable air movement. With a universal mounting system that mounts in any position from horizontal to vertical, it installs in the smallest space and provides flexibility in the final mounting position for unplanned piping, ducting or cable trays. Typical applications include fume exhaust and clean air.

Tubular Centrifugal Fans

Tubular centrifugal fans are for commercial and industrial in-line applications that demand quiet, efficient and reliable air movement. With a universal mounting system that mounts in any position from horizontal to vertical, it installs in the smallest space and provides flexibility in the final mounting position for unplanned piping, ducting or cable trays. Typical applications include fume exhaust and clean air.

Tubular Centrifugal Fans
OVERVIEW
#
TCB

The TCB is a belt drive model with standard Spark B resistant construction. The sealed belt tube and bearing cover protect drive components and an easy access opening that is big enough to remove the fan shaft and wheel assembly for easy maintenance. Model TCB fan is also available in all-aluminum construction. The maximum operating temperature is 200ᵒ F.

  • 300 to 26,0000 cfm
  • Up to 4 in. wg
  • Spark B resistant construction
Certifications:

AMCA licensed Air and Sound performance (AMCA 210 and 300)

UL/cUL Listed for Electrical (UL/cUL-705) and Grease Exhaust (UL/cUL-762)