Mixed Flow Upblast Exhaust Fans
Mixed flow upblast fans are best in ventilation applications requiring low sound and high efficiency. Roof-mounted models discharge clean air or fume exhaust up and away from the building.
OVERVIEW
QEID-Upblast
Model QEID Upblast is a direct drive mixed flow fan standard with curb cap for quick mounting to a roof curb, butterfly dampers to prevent rain penetration and windband to keep the damper blades closed when not in operation. The QEID Upblast effectively removes clean air out and away from the building. It has higher efficiency operation than a belt drive fan and less maintenance by elimating belts, pulleys and fan shaft bearings. Available with factory programmed VFD for easy adjustment and control.
- 800 to 88,000 cfm
- Up to 10 in. wg
Certifications:
ULcUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control
AMCA licensed for FEI, Air & Sound Performance
QEI-Upblast
The QEI-UPBLAST is a belt drive mixed flow fan in a roof upblast configuration for exhausting contaminants away from a building to prevent re-entrainment of exhaust air. Standard construction includes a fully-welded heavy-gauge curb cap, a butterfly damper section and a windband.
- 800 to 88,000 cfm
- Up to 8 in. wg
- Spark B and C resistant construction available
Certifications:
UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control
AMCA licensed for FEI, Air & Sound Performance
- Catalogs
- Instruction Manuals
- Specifications
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
-
QEID-UPBLASTQEI-UPBLAST
-
- Application Information
- Other Product Information
- Warranty
- Project Profiles