Mixed Flow Fans
Mixed Flow Fans

Mixed flow fans are more efficient than comparably sized inline tubular centrifugal and vane axial fans, operating at a lower sound level, reduced motor horsepower, and lower operating costs. Mixed flow inline fans are used for supply, exhaust, or return air installations.

Mixed Flow Fans

Mixed flow fans are more efficient than comparably sized inline tubular centrifugal and vane axial fans, operating at a lower sound level, reduced motor horsepower, and lower operating costs. Mixed flow inline fans are used for supply, exhaust, or return air installations.

Mixed Flow Fans
OVERVIEW
#
EQD

The EQD is a direct drive version of the EQB with the mixed flow wheel connected to a Vari-Green EC motor. Model EQD is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides for exceptional strength at significantly lower cost and improved efficiencies.

  • Up to 4,300 cfm (7,306 m3/hr.)
  • Up to 2.5 in. wg. (622 Pa).
Certifications:

AMCA licensed Air and Sound (AMCA 210 and 300)

UL/cUL Listed for Electrical (UL/cUL 705)

#
EQB

Model EQB is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides exceptional structural strength at a significantly lower cost.

  • 550 to 23,000 cfm (934 – 39077 m3/hr)
  • Up to 3 in. wg. (744 Pa).
Certifications:

AMCA licensed Air and Sound (AMCA 210 and 300)

UL/cUL Listed for Electrical (UL/cUL 705)

#
QEI

The QEI is a belt drive mixed flow fan for commercial, institutional and industrial applications handling clean air, or grease laden, high-temperature exhaust. Applications include libraries, theaters, garages, and kitchen exhaust.

  • 500 to 116,000 cfm
  • Up to 8 in. wg.
  • Spark B and C resistant construction available
Certifications:

AMCA licensed for Air and Sound performance (AMCA 210 and 300)

ULcUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

#
QEID

Model QEID is the direct drive version of the QEI with the mixed flow wheel direct connected to the motor. The QEID has the same construction, performance and efficiency as the QEI with the added benefit of reduced maintenance through the elimination of belts, pulleys, and shaft bearing lubrication. The design is more compact for space critical application.

  • 700 to 88,000 cfm
  • Up to 10 in. wg.
  • Spark B and C resistant construction available
Certifications:

AMCA licensed for Air and Sound performance (AMCA 210 and 300)

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control