Industrial Process Blowers
Industrial Process Blowers

Industrial process blowers operate in harsh environments. Examples include high temperatures, high static pressures, and material handling.

Industrial Process Blowers

Industrial process blowers operate in harsh environments. Examples include high temperatures, high static pressures, and material handling.

Industrial Process Blowers
OVERVIEW
#
FPB

Model FPB is a pressure blower that uses a radial aluminum blade wheel providing efficient operation and spark resistant construction. Housing design is fully rotatable and constructed of steel with a baked polyester coating. All models are direct drive, arrangement 4 with wheels directly connected to the motor shaft.

  • 200 to 2,500 cfm
  • Up to 10 in. wg
#
PLG

In most instances, plug fans are unhoused and rely on the plenum space around the backward-inclined centrifugal wheel to direct airflow as required in the system. Model PLG is available in belt or direct drive with steel, aluminum or 316 stainless steel constructions.

  • 900 to 71,000 cfm per fan
  • Up to 8 in. wg
  • AMCA Spark B or C resistant construction (available)
  • 800°F maximum operating temperature (optional)
#
IPA

The IPA is designed for clean to light material-laden air handling. Applications include smoke and heat exhaust, corrosives, heavy fumes, and light dust loading. The IPA wheel is the most efficient in this fan series.

  • 200 to 143,000 cfm
  • Up to 31.5 in. wg
  • Spark A, B and C resistant construction available
Certifications:

AMCA licensed Air performance (AMCA 210)

#
IPO

The IPO uses an open radial material handling wheel and can be applied to most industrial requirements including exhausting abrasive dust such as grinding and buffing wheel exhaust, fume exhaust and high-temperature air handling. The wheel also has the capacity to convey granular materials, sawdust and wood chips.

  • 200 to 119,000 cfm
  • Up to 33.5 in. wg
  • Spark C resistant construction available
Certifications:

AMCA licensed Air performance (AMCA 210)

#
IPW

The IPW handles long, fibrous, stringy material. Applications include conveying long wood shavings, yarns, and paper trimmings. The IPW can also be applied to most applications of the IPO with higher efficiencies.

  • 200 to 121,000 cfm
  • Up to 33.5 in. wg
  • Spark C resistant construction available
Certifications:

AMCA licensed Air performance (AMCA 210)