Centrifugal Utility Blowers
Centrifugal Utility Blowers

Centrifugal utility blowers handle light-duty air applications (indoor, outdoor, supply or exhaust) for commercial or institutional. Units have many discharge configurations, which allow different airflow direction without system losses from duct turns.

Centrifugal Utility Blowers

Centrifugal utility blowers handle light-duty air applications (indoor, outdoor, supply or exhaust) for commercial or institutional. Units have many discharge configurations, which allow different airflow direction without system losses from duct turns.

Centrifugal Utility Blowers
OVERVIEW
#
USFD-100

The USFD-100 is a direct drive model with a backward-inclined centrifugal wheel. The housing is constructed from galvanized steel with a bolted frame. High-performance powder coating is optional. Fans are provided with integral speed control for easy system balancing. Simplified wiring and preprogrammed VFD (3 phase) make installation quick and straightforward.

  • 200 to 6,500 cfm
  • Up to 3.0 in. wg
Certifications:

AMCA licensed Air and Sound (AMCA 210 and 300)

#
USF-200

Model USF-200 has galvanized steel and bolted frame construction, and it provides an economical option for Class I airflow and pressure applications when exhausting clean air. The unit uses a backward-inclined centrifugal wheel.

  • 200 to 10,000 cfm
  • Up to 5.5 in. wg.
Certifications:

AMCA licensed Air (AMCA 210) sizes 6 - 10

AMCA licensed Air and Sound (AMCA 210 and 300) sizes 12 -22

OSHPD

UL/cUL Listed for Electrical (UL/cUL-705)

#
USF-300

The USF-300 can be used in applications where a corrosion resistant coating is required. Bolted or welded construction and an increased performance range for AMCA Class I airflow and pressures provide additional versatility.

  • 200 to 53,000 cfm
  • Up to 5.5 in. wg.
  • Spark B or C resistant construction available
Certifications:

AMCA licensed Air (AMCA 210) sizes 6-10, 27-49

AMCA licensed Air and Sound (AMCA 210 and 300) sizes 12 -24

OSHPD

UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762) and Power Ventilators for Smoke Control