Centrifugal Industrial Blowers
Centrifugal Industrial Blowers

Applications for industrial blowers include high airflow volumes, manufacturing process exhaust, grease-laden, and emergency or continuous high-temperature exhaust. Prior to shipment, each fan assembly is factory run and tested to meet acceptable vibration criteria. A wide range of protective coatings is available. Construction is aluminum or stainless steel (airstream only). Backward-inclined or higher efficiency airfoil centrifugal wheels are available with heavy-gauge steel, fully welded or lock-seam housing.

Centrifugal Industrial Blowers

Applications for industrial blowers include high airflow volumes, manufacturing process exhaust, grease-laden, and emergency or continuous high-temperature exhaust. Prior to shipment, each fan assembly is factory run and tested to meet acceptable vibration criteria. A wide range of protective coatings is available. Construction is aluminum or stainless steel (airstream only). Backward-inclined or higher efficiency airfoil centrifugal wheels are available with heavy-gauge steel, fully welded or lock-seam housing.

Centrifugal Industrial Blowers
OVERVIEW
#
BIDW/AFDW

The BIDW/AFDW are double width centrifugal blowers and are applied in non-ducted inlet applications. The BIDW has a backward-inclined bladed wheel and the AFDW has a higher efficiency airfoil bladed wheel. The primary application is handling clean air at ambient temperatures. Higher volume capacities allow for a more compact system design than with single width fans. These models are belt-driven.

  • 1,500 to 379,000 cfm
  • Up to 15 in. wg
Certifications:

AMCA licensed Air and Sound (AMCA 210 and 300)

UL/cUL Listed for Electrical (UL/cUL-705)

#
CSW

The CSW fits a broad range of fan applications, typically in ducted systems. The CSW can meet applications such as hazardous environments, spark resistance, high temperatures, or resistance to corrosive elements with standard options. Belt or direct drive units are available.

  • 200 to 231,000 cfm
  • Up to 21 in. wg
  • Spark A, B or C resistant construction available
Certifications:

AMCA licensed Air and Sound (AMCA 210 and 300)

OSHPD

UL/cUL Listed for Electrical (UL/cUL-705), Grease Exhaust (UL/cUL-762) and Power Ventilators for Smoke Control