Axial Recirculating Fans
Axial Recirculating Fans

These roof-mounted, direct drive, recirculating fans come with and without filters. Each unit has the ability to exhaust or supply air on demand. Available with optional control centers, fans are suitable for clean air applications, such as factories and warehouses.

Axial Recirculating Fans

These roof-mounted, direct drive, recirculating fans come with and without filters. Each unit has the ability to exhaust or supply air on demand. Available with optional control centers, fans are suitable for clean air applications, such as factories and warehouses.

Axial Recirculating Fans
OVERVIEW
#
ERD

ERD is a direct drive, roof mount upblast exhaust fan designed for exhaust and recirculation applications. Units feature a galvanized steel housing with cast aluminum airfoil blade propellers.

  • 2,800 to 42,700 cfm
  • Up to 0.5 in. wg.
#
ESRMD

The ESRMD is a direct drive, roof-mounted fan that exhausts, supplies, recirculates or mixes air as required. Units feature galvanized steel or aluminum fabra hood-style housings and cast aluminum airfoil blade propellers.

  • 2,800 to 42,700 cfm
  • Up to 0.375 in. wg.
#
ESRMDF

A direct drive, roof mount filtered fan that can exhaust, supply, recirculate or mix air as required. The ESRMDF features galvanized steel or aluminum fabra hood style housings and cast aluminum airfoil blade propellers.

  • 2,800 to 40,000 cfm
  • Up to 0.375 in. wg.