AFA-801
Model AFA-801 acoustical louver protects air intake and exhaust openings in exterior walls. The insulated airfoil-style blades provide high free area and low airflow resistance while reducing airborne noise transmission. Model AFA-801 provides the highest free area in its class.
- 8-inch depth
- 33% free area (4 ft. x 4 ft.)
- 879 fpm free area velocity at the beginning point of water penetration
- STC Rating: 8
Certifications:
AMCA 500-L Air Performance, Water Penetration and Sound
- Options and Accessories
- Submittals
- Catalogs
- Instruction Manuals
-
Drawings
-
STATIC MODEL DOWNLOAD3D CAD2D CADAFA-801
-
- Other Product Information
-
Warranty
- Warranty Statement for Louver Products
- Warranty Statement for Louver Baked Enamel Finish
- Warranty Statement for Louver Baked Enamel Finish Galvaneal
- Warranty Statement for Class I Anodize
- Warranty Statement for Class II Anodize
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF)
- Warranty Statement for Kynar/Acroflur Finish (50% PVDF) Galvaneal
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF)
- Warranty Statement for Kynar/Hylar and Mica Finish (70% PVDF) Galvaneal
- Warranty Statement for Maintenance - Protecting and Repairing the Finish