Energy Recovery Wheels
Energy Recovery Wheels

The energy recovery wheel rotates between exhaust and supply airstreams and transfers both sensible (heat) and latent (moisture) energy. This energy wheel consists of and includes:

  • Polymer heat transfer media for sensible energy transfer
  • Silica gel desiccant permanently bonded to polymer media for latent energy transfer
  • Removable segments for ease of maintenance
  • A five-year manufacturer’s warranty
Energy Recovery Wheels

The energy recovery wheel rotates between exhaust and supply airstreams and transfers both sensible (heat) and latent (moisture) energy. This energy wheel consists of and includes:

  • Polymer heat transfer media for sensible energy transfer
  • Silica gel desiccant permanently bonded to polymer media for latent energy transfer
  • Removable segments for ease of maintenance
  • A five-year manufacturer’s warranty
Energy Recovery Wheels
OVERVIEW
#
MiniVent

The compact design of the MiniVent provides an economical solution for individual spaces, such as school classrooms and small offices. Configurable intake positions allow for floor mounted or ceiling-hung installations. Each unit comes standard with backdraft dampers and optional Vari-Green® electronically commutated motors.

  • 150 to 850 cfm
  • Up to 1 in. wg
#
ERV

The ERV low profile design with several duct configurations allows for floor-mounted, ceiling-hung, or outdoor installations. Access panels or optional hinged doors provide easy access to the unit’s energy wheel, filters, motors and controls. Optional fan VFDs, BMS integration and wheel economizer are also available.

  • 500 to 12,000 cfm
  • Up to 1.5 in. wg
#
ERVe

This unit offers many configurations and is designed for easy installation on rooftops or outdoor ground pad mounting. Weatherproof, double-wall insulated housing with hinged access doors allow easy access to the unit’s wheel filters, motors and controls. An optional, BMS integration and wheel economizer are also available.

  • 1,000 to 6,000 cfm
  • Up to 1 in. wg