Actuators
A wide selection of electric, pneumatic, and manual actuators.
Actuators
A wide selection of electric, pneumatic, and manual actuators.

Select pneumatic, electric, and manual actuators from a variety of vendors. Actuators are available in two-position, floating, or modulating operation with spring return or fail in place function. Most come in 24 Vac or 120 Vac (20 psi supply for pneumatic) with transformers available for other voltages such as 230 Vac, 277 Vac, 440 Vac, etc.

Actuator Manufacturers
Actuator Manufacturers
Electric, pneumatic, and manual actuators from a variety of manufacturers for use with Greenheck dampers.
https://catalog-api.greenheck.com/api/category/en-us/seo/actuator-manufacturers
Actuator NEMA Enclosures
Actuator NEMA Enclosures
NEMA enclosures house actuators to protect from elements or other hazardous conditions in both outdoor and indoor settings.
https://catalog-api.greenheck.com/api/category/en-us/seo/actuator-nema-enclosures
Transformers
Transformers
Step-down transformers to decrease the voltages down to 120V or 24V for use in damper products.
https://catalog-api.greenheck.com/api/category/en-us/seo/transformers