Energy Recovery Controls
Energy Recovery Controls

Investigate a full suite of control solutions specifically designed for efficient operation. These controllers can integrate into building management systems (BMS). The right solution for your application is here.

Energy Recovery Controls

Investigate a full suite of control solutions specifically designed for efficient operation. These controllers can integrate into building management systems (BMS). The right solution for your application is here.

Energy Recovery Controls
OVERVIEW
#
Network Interface

The network interface is optional and allows a BMS to monitor temperatures and unit status points. The network interface integrates with the following protocols: BACnet MS/TP or IP, LonWorks, or Modbus RTU or IP.

#
Remote Interface

End-users no longer need physical access to the unit mounted microprocessor to adjust control point parameters. The optional remote interface displays and allows control point parameters to be adjusted. The remote interface is available as an accessory to the microprocessor or network interface.