Greenheck Expands Utility Set Fan Series

June, 2018

Greenheck’s Utility Set Fan (USF) series has expanded with the addition of the model USFD-100 direct drive utility set. Model USFD-100 can be specified with either a Vari-Green® EC motor with a speed control dial for single-phase motor applications or a NEMA premium efficiency motor with a factory-mounted variable frequency drive (VFD). Quick connect terminal blocks and the prewired and preprogrammed VFD make start-up quick and easy, and test and balance is simple as fan speed can be adjusted with the touch of a button. Model USFD-100 features galvanized or painted construction with a bolted frame and a backward inclined centrifugal wheel. The direct drive construction eliminates belts and bearings so less maintenance is required. Model USFD-100 has capacities of 200 to 6500 cfm and up to 3.0 in. wg. making it ideal for light duty commercial and institutional ventilation.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook