New Greenheck Video Features Remote Balancing Dampers

September, 2017

Greenheck’s latest video highlights its line of remote balancing dampers. Available in rectangular (RBD) and round (RBDR) models, the RBD/RBDR Series is ideal for applications where it is difficult to gain access to manually adjust the damper to balance airflow. Greenheck’s ”EZ balance” handheld remote control, equipped with a 9 volt power supply, operates the damper actuator through an RJ11 cable and connector that is mounted on the wall, ceiling or diffuser. The video discusses damper installation and demonstrates the remote control operation.

To view the video, visit www.greenheck.com and click on the Library link found on the home page navigation bar. Then click on videos.

Greenheck, the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry.

Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399 www.greenheck.com