Greenheck eCAPS® Engineer Application Suite Now Features Louvers

December, 2016

Greenheck’s eCAPS® Engineer Application Suite has expanded to include fans and louvers. A free online product selection program, eCAPS allows engineers to easily compare multiple models simultaneously, automatically optimizing selection based on price and performance. Seventy-five louver models can be ranked based on velocity, free area, volume, water rejection rating and pressure drop. More than 10,000 fan models can be reviewed based on performance, sound levels, operating costs or first costs.  Product selections can be easily shared with others and custom equipment schedules can be created. A Toolbox feature in eCAPS provides a convenient source for the latest product application technology and educational videos. Greenheck’s eCAPS runs on iPads, tablets and computers and can be accessed at ecaps.greenheck.com.


Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI  54476-0410, (715) 359-6171, FAX (715) 355-2399.