Greenheck Offers New Wall-Mounted Bathroom Exhaust Fan

October, 2016

With an overall depth of 3.625 inches, Greenheck’s new low-profile, direct-drive Model SP-L bathroom exhaust fan is purpose-built for 2 x 4 wall installation. Where local codes permit, Greenheck’s Model SP-L can eliminate the need for a costly ceiling radiation damper. With models rated 50 cfm and 80 cfm, the SP-L offers quiet operation and effective moisture and air ventilation. Licensed to bear the AMCA Seal for Sound and Air Performance, Model SP-L is UL/cUL Listed for wall installation and exceeds Energy Star 4.0 requirements providing increased airflow with decreased power consumption and sound. Available with Greenheck’s wide selection of electrical accessories and control options, slotted mounting brackets, standard backdraft damper and steel construction, Model SP-L is an ideal solution for multifamily construction and applications with reduced ceiling clearances.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook