Greenheck Introduces Vertical Blade Louver for Hurricane Zone

December, 2015

Greenheck Introduces Vertical Blade Louver for Hurricane ZoneGreenheck’s new Model EVH-501D stationary vertical blade louver is Florida Building Code Approved for use in the High Velocity Hurricane Zone and Miami-Dade Approved for use where the room behind the louver is not designed to drain water penetrating into the room or the room will house non-water resistant or water proof equipment, components or supplies. Model EVH-501D is AMCA 550 and 540 Listed for High Velocity Rain Resistance and Enhanced Impact Resistance. AMCA Licensed for Water Penetration, Air Performance and Wind-Driven Rain, Model EVH-501D’s design incorporates a drainable head member and 5-inch deep vertical rain-resistant blades. Louvers featuring vertical blades offer the best protection against wind-driven rain, provide exceptionally low airflow resistance while providing a distinct look to a building’s facade.

Manufactured of extruded aluminum, Greenheck louvers can be specified with a variety of options in a broad array of architectural finishes for durability and compatibility with adjacent components.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399