New Industrial Blast Dampers from Greenheck

June, 2015

New Industrial Blast Dampers from GreenheckGreenheck’s line of industrial dampers has expanded with the addition of Model HBS-430 and HBS-431 blast dampers designed to protect against blasts and instantaneous pressure changes. These heavy-duty, double-flanged, channel frame-style dampers with double thickness fabricated airfoil blades are qualified to pressures as high as 15 psi, covering many applications in Unified Facilities Criteria (UFC) and General Services Administration (GSA) codes and standards including Charge Weight I at 82 ft. Model HBS-430 and HBS-431 blast dampers are ideal for government buildings, mining, oil and gas platforms, refineries, and protection of ventilation systems. Greenheck, the worldwide leader in manufacturing and distributing air movement and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry. For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.