Greenheck Introduces the eCAPS Fan Application Suite

March, 2015

Greenheck Introduces the eCAPS Fan Application SuiteGreenheck’s new eCAPS® Fan Application Suite is an online fan selection program designed specifically for HVAC engineers. eCAPS allows engineers to easily compare multiple fan models simultaneously based on fan performance, sound levels, operating costs or first costs. The program automatically cautions users when selections are close to maximum RPM or when the selection is close to being unstable ensuring accurate fan selections. Product selections can be easily shared with others and custom equipment schedules can be created. A Toolbox feature in eCAPS includes a Systems Effect Simulator that shows how the selected fan will perform under various inlet and outlet conditions. The Toolbox also provides a convenient source for the latest fan application technology such as EC motors, airflow monitoring, and Greenheck’s Fan Fundamentals online courses. Greenheck’s eCAPS runs on iPads, tablets and computers and can be accessed at ecaps.greenheck.com.