Greenheck Introduces the MiniCore Energy Recovery Ventilator

January, 2015

Greenheck Introduces the MiniCore Energy Recovery VentilatorUtilizing a total energy core, Greenheck’s new MiniCore energy recovery ventilator provides preconditioned fresh outdoor air for commercial applications ranging from 300 to 1000 cfm. The total energy core is constructed of a specially processed hydroscopic resin material layered in a cross-flow corrugated structure that separates the supply and exhaust air, ensuring only fresh air is introduced into the indoor space. Applying energy core technology to a building ventilation system reduces the building’s heating and cooling loads which can lead to substantial energy savings. Designed for indoor installations, the MiniCore’s multiple mounting features (horizontal or vertical) and configurable intake and discharge connections simplify installation and easily integrate into various duct configurations. AHRI Certified and ETL Listed, the MiniCore is ideal for applications such as schools, dormitories, offices, nursing homes and locker rooms.