New - Electric Duct Heaters

May, 2014

New - Electric Duct HeatersTwo new models of duct heaters are now available from Greenheck. Model IDHB is configurable for most applications in sizes up to 36 x 36 inches. Model IDHC is customizable with enhanced features and a maximum heating capacity of 475 Kw. Both models feature 50 or 60 Hz design, fan interlock, a power terminal block, a control board, grounding lugs, an automatic limit switch for primary over temperature protection, and a manual reset limit switch for secondary over temperature protection. Typical applications include space, primary, secondary, auxiliary, and reheating. All heaters are UL/CSA listed and many options are available.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook