New Energy Efficient Ceiling Exhaust Fans from Greenheck

February, 2014

Designed for nearly silent operation, Greenheck's new ceiling exhaust fan Models SP-80 and SP-110 feature energy efficient EC motor technology. An adjustable low CFM setting allows precise adjustment to prevent over-ventilating and maximize efficiency, while an adjustable time delay sets how long the fan will run on high speed before returning to a continuous lower speed. Performance ranges from 30-110 cfm and up to 0.6 in. wg. Easy to install in new or retrofit construction, Models SP-80 and SP-110 are recommended for applications such as rest rooms, offices and storage/janitorial rooms. Licensed to bear the AMCA Certified Sound and Air Performance seal, Models SP-80 and SP-110 are UL Listed and also meet ASHRAE 62.2 and 62.1, LEED, ENERGY STAR Most Efficient, CA Title 24, and Washington State Energy Code.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook