Greenheck Offers Complete Line of Industrial Dampers

January, 2014

Greenheck Offers Complete Line of Industrial Dampers

Greenheck industrial dampers are heavy-duty, flanged-style frame dampers with various blade styles and pressure classes designed to control airflow and provide shut-off in HVAC and industrial process control sytems. Built under an ISO9001-2008 Quality assurance Program, Greenheck industrial dampers offer heavy-duty options for air control, shut-off, balancing and isolation for higher pressures, temperatures and airflows than commercial grade dampers. Ideal for nuclear, tunnel, bio lab, and power generation applications, Greenheck's complete line of industrial dampers includes control, backdraft and pressure relief, UL rated smoke, tunnel transit, blast, tornado and bubble tight dampers.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook