New Model SWD Utility Fan with Vari-Green Motor

November, 2013

Greenheck introduces Model SWD, the industry's first direct drive, backward-inclined utility fan to utilize an electronically commutated (EC) motor. Powered by Greenheck's energy efficient Vari-Green® motor, Model SWD achieves the performance of Greenheck's Model SWB belt-drive centrifugal fan, including higher operating efficiencies and higher pressure capabilities, available for variable volume airflow applications without the need to change belts. Available in seven sizes (7 through 18) with capacities from 100 to 5860 cfm and up to 2.5 in. wg, Model SWD is suitable for ducted exhaust, supply and return-air applications typically found in commercial kitchens and fume hoods.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook