Vari-Green Motors Now Feature Quick Response Codes

December, 2013

Vari-Green Motors Now Feature Quick Response Codes

Greenheck has added Quick Response (QR) codes to the products powered by Vari-Green® motors. When the QR code is scanned with a smartphone, it links to a Vari-Green landing page that provides instant access to product specifications, catalogs, instruction manuals, and more. Vari-Green motors, utilized in a variety of Greenheck direct-drive fan models are designed for superior energy-efficiency, controllability and low maintenance as compared to standard permanent-split capacitor (PSC) motors used in single-phase voltage applications. Greenheck fan systems using Vari-Green motors and controls may contribute to LEED points.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook