Motor Starters with SmartStart Technology
May, 2013
Greenheck's motor starters with SmartStart™ Technology offer maximum fan motor protection that prolongs the life of high efficiency fan motors and easily interfaces with the building management system (BMS). In addition to basic overload protection, Greenheck's SmartStart™ Technology provides rapid locked rotor detection and stall prevention, monitor inrush current to detect harmful extended starting conditions, and will trip to protect the motor in situations where the overload is set outside the calulated motor protection range. Available for both single phase and three-phase motors in commercial and industrial applications, Greenheck offers three motor start options: Universal Single Phase (MP-1P); Standard Control (MSSC); and Advanced Control (MSAC). Greenheck motor starters feature a pre-engineered design and easy plug-in terminal strip that reduces installation time. All Greenheck motor starters are available in either indoor or outdoor enclosures.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410