Greenheck Expands Laboratory Exhaust Fan Line with the Vektor-MH

April, 2013

Greenheck Expands Laboratory Exhaust Fan Line with the Vektor-MH

Greenheck's VektorĀ®-MH mixed flow, high plume laboratory exhaust fan offers yet another performance option within the Vektor lab fan line. The Vektor-MH features a mixed flow wheel and high plume discharge with capacities up to 60,000 cfm and 8-in. wg. The plume's conical discharge nozzle, with multiple nozzle sections per fan size for increased efficiency, utilizes a bifurcated opening allowing easy access to belts and motors located away from the contaminated air stream. Available in ten sizes, the Vektor-MH is ideal for medium to high-volume laboratory applications with mid to high static pressure requirements found in hospital labs, university labs, pharmaceutical companies, bio-tech companies and research facilities.