Greenheck Offers Vertical Blade Miami-Dade Qualified Wind-Driven Rain Louver

March, 2013

Greenheck Offers Vertical Blade Miami-Dade Qualified Wind-Driven Rain Louver

Greenheck introduces Model EVH-660D, a vertical blade louver that has been tested and certified in accordance with Miami-Dade NOA 12-0418.06, and passes the Miami-Dade TAS 100A wind-driven rain test procedure without the need for a damper. In addition to passing all relative Florida and Miami-Dade impact and structural wind test procedures, Model EVH-660D also passes the new AMCA 540 Large Missile Impact Standard; bears the AMCA Seal for Water Penetration, Air Performance, and Wind-Driven Rain; and is AMCA Listed as a High Velocity, Rain Resistant and Impact Resistant Louver. Louvers featuring vertical blades offer the best protection against wind-driven rain and the vertical blade offers a distinct look to a building's facade.

To obtain more information about this Greenheck announcement you may:

  1. Request information via e-mail
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410
RSS Youtube LinkedIn Facebook