New Low Pressure Mixed Flow Fan Now Available from Greenheck
September, 2012

Greenheck has expanded its line of quiet, efficient, inline mixed flow fans with the addition of Model QEI-L, designed specifically for low pressure applications. Model QEI-L is available in 11 sizes for wheel diameters 12 through 36 with a performance range of up to 40,000 cfm. A flanged connection is standard with companion flanges available for an easy slip fit connection. Model QEI-L is licensed to bear the AMCA Certified Sound and Air Performance seal and is recommended for low pressure ventilation applications requiring low sound levels and high fan efficiency including office buildings, concert halls, educational facilities, libraries and parking garages.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410