Greenheck's Housed Plenum Array Ideal for New or Retrofit Air Handler Applications
November, 2012

Greenheck's newest addition to its plenum fan line, Housed Plenum Array Model HPA, is designed for fan array installations in air handler applications. Model HPA features a direct drive galvanized plenum fan mounted inside a sound attenuating housing. Integrated isolators between the fan and housing reduce vibration, eliminating the need for isolators and gaskets between modules. Available in ten wheel sizes (15 inch to 36 inch) and three different housing options (compact, standard and large), Model HPA is ideal for replacement or air handler applications as its small, light-weight design makes it easy to move, stack and install. Model HPA is licensed to bear the AMCA seal for Sound and Air Performance.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410