Greenheck's Vektor-HS with SAVVE Technology Reduces Operating Costs
September, 2012

Greenheck's latest addition to the Vektor® laboratory exhaust fan line, the Vektor-HS with SAVVE technology, reduces fan energy consumption and operating costs in variable volume or demand-based laboratory ventilation systems. Sure-Aire™ Variable Volume Exhaust or SAVVE technology incoporates the Sure-Aire noninvasive flow monitoring system that measures pressure drop across a fan's inlet venturi. As airflow through the fan varies, SAVVE technology automatically adjusts the nozzle discharge area to maintain a constant and safe discharge velocity (minimum 3,000 ft/min per ANSI Z9.5) while energy consumption of the exhaust fan is reduced regardless of the laboratory exhaust airflow. Benefits include reduced fan energy, reduced horsepower, and lower sound levels while maintaining proper pressurization of occupied spaces. Building exhaust systems incorporating SAVVE technology may qualify for energy rebate programs and Energy and Atmosphere and Outdoor Environmental Quality LEED™ Credits.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410