Greenheck Damper Manufacturing Facility ISO9001:2008 Registered
August, 2012
Greenheck's heavy duty/industrial damper manufacturing facility in Schofield, Wisconsin recently attained ISO9001:2008 registered certification. Greenheck heavy duty/industrial dampers are designed for use in industrial and severe duty applications. ISO9001:2008 certification ensures Greenheck control, isolation, backdraft, pressure relief, tunnel ventilation, smoke and blast, and bubble tight damper models are manufactured to the highest standards in the industry.
Greenheck, the worldwide leader in manufacturing and distributing air movement and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410