Vol. 24 Quick Delivery Catalog Now Available from Greenheck
July, 2012

Greenheck's 132-page Vol. 24 Quick Delivery catalog offers the largest selection of fan and ventilation products available on a quick delivery or quick build shipping basis in the industry. Products in the catalog include fans, kitchen ventilation systems, energy recovery ventilators, make-up air systems, indoor air handlers, custom coils, dampers, louvers and laboratory exhaust systems. An expanded line of fan models with the Vari-Green motor option is now available. The Vol. 24 Greenheck Quick Delivery catalog features combined stock and quick build performance tables to easily show best availability for each product type. Quick Response (QR) codes located throughot the catalog can be scanned to open associated web pages with more detailed product catalogs, installation manuals, specifications and drawings.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410