New Greenheck Actuator Helps Reduce Damper Installation Costs
March, 2012

Greenheck’s new FSAF-BAL actuator is a three-position, 24-volt actuator that allows combination fire smoke and smoke dampers to function as a balancing damper. The FSAF24-BAL actuator balances the airflow in the ducts when paired with a combination fire smoke or smoke damper, eliminating the need for a separate balancing damper and reducing installation costs. The FSAF24-BAL actuator uses 41% less energy to operate versus a standard modulating actuator. Greenheck’s FSAF-BAL actuator is offered on Greenheck FSD series combination fire smoke dampers and SMD series smoke dampers.
Greenheck, the worldwide leader in manufacturing and distributing air movement and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410