Greenheck Offers Model RV/RVE Rooftop Ventilator System Brochure
December, 2011

A new brochure details Greenheck's Model RV/RVE, pre-engineered rooftop ventilation units designed to condition and deliver mixtures of outdoor and return air to a building. Model RV/RVE features two-inch double-wall construction, coupled with direct-drive plenum fans, heating options (indirect gas furnace, hot water or electric), cooling options (packaged DX, chilled water or split DX) and an optional energy wheel (Model RVE). Performance capabilities up to 9,500 cfm make this equipment flexible enough to meet the demands of today's heating, cooling, dehumifidcation, and ventilation requirements.
The brochure includes standard and optional features, weight and dimensional data, and a quick selection guide.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410