Greenheck Introduces Fully Packaged Rooftop Ventilator System
October, 2011

Greenheck's new rooftop ventilation unit, Model RV/RVE, fully conditions and controls any mixture of outdoor and return air. Designed for rooftop installations, Model RV/RVE is easily configurable making it ideal for HVAC systems in commercial or institutional applications including schools, offices, and government buildings.
The pre-engineered system features two-inch double-wall construction, coupled with direct-drive plenum fans, heating options (indirect gas furnace, hot water or electric), cooling options (packaged DX, chilled water or split DX)and an optional energy wheel (Model RVE). Performance capabilities up to 9,500 cfm make this equipment flexible enough to meet the demands of today's heating, cooling, dehumidification, and ventilation requirements.
Greenheck is the worldwide leader in manufacturing and distributing air movement and control equipment.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410