Greenheck Adds 1-Horsepower Motor to the Vari-Green Product Line
July, 2011

Greenheck has added the 1-horsepower Vari-Green motor to its current line of fractional sized motor offerings for the CUE and CW fan motors. The low maintenance, direct drive Vari-Green motor runs quieter, cooler and offers higher efficiencies with improved speed control capabilities as compared to the standard motors. The Vari-Green motor is capable of operating from 20% to 100% (80% turndown) of full speed versus 70% to 100% (30% turndown) for standard industry PSC motors. The Vari-Green motor is also available in 1/4, 1/2 and 3/4 horsepower sizes for the CUE, CW and all other Greenheck centrifugal rooftop exhaust, sidewall exhaust and inline exhaust and supply fans.
To obtain more information about this Greenheck announcement you may:
- Request information via e-mail
- Contact your local Greenheck Representative
- Phone us at (715) 359-6171 or fax us at (715) 355-2399
- Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410